USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA-Style UL 98 Rotary Handle Disconnect Switches
Schneider Eletric D12CR21 Picture
Discontinued

D12CR21

Schneider Eletric D12CR21 Picture
Discontinued
D12CR21

DISCONNECT SW FUSE CLIPS 250VAC 30A D10

Show more characteristics
D12CR21D12CR21  has not been replaced. Please contact your customer care center for more information.
  • Price*
    52.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    D12
    Product
    Fuse Clip Kit
    For Use With
    30 A D10 Disconnect Switch
    Fuse Type
    0…30 A, R
    Voltage Rating
    250 V AC
    Ordering and shipping details
    Category
    22644-DISCONNECT SWITCHES - D12
    Discount Schedule
    T
    GTIN
    00785901119197
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /