USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all General Duty Safety Switches
Schneider Eletric D222NCP Picture
Discontinued

D222NCP

Green premium brand logo Product Logo
Schneider Eletric D222NCP Picture
Discontinued
D222NCP
Green premium brand logo Product Logo

SWITCH FUSIBLE GD 240V 60A 2 POLE NEMA 1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    206.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

D222NCP is replaced by:
Product
Qty
D222N
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    60 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1
    Disconnect Type
    Fusible disconnect switch
    Factory Installed Neutral
    Neutral (factory installed)
    Short Circuit Current Rating
    100 kA maximum depending on fuse H, K or R
    Mounting Type
    Surface
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    General duty
    Voltage Rating
    240 V AC
    Wire Size
    AWG 12...AWG 3 aluminium
    AWG 14...AWG 3 copper
    Complementary
    width
    171.45 mm (6.75 in)
    height
    234.95 mm (9.25 in)
    depth
    92.20 mm (3.63 in)
    tightening torque
    3.95 N.m (35 lbf.in) 0.00…0.01 in² (2.08…5.26 mm²) AWG 14...AWG 10)
    5.08 N.m (45 lbf.in) 0.01 in² (8.37 mm²) AWG 8)
    3.95 N.m (35 lbf.in) AWG 14...AWG 10)
    5.08 N.m (45 lbf.in) 0.02…0.03 in² (12.3…21.12 mm²) AWG 6...AWG 4)
    5.65 N.m (50 lbf.in) 0.04 in² (26.67 mm²) AWG 3)
    Ordering and shipping details
    Category
    01311 - FUSIBLE SAFETY SWITCHES
    Discount Schedule
    CPS
    GTIN
    00047569521560
    Package weight(Lbs)
    3.57 kg (7.86 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: General Duty Safety Switches, 60A, Visible Blade, NEMA Type 3R Rainproof (Version 1.0)
    Files in document
    dwg
    361.2 KB
    dwf
    35.8 KB
    dxf
    2.1 MB
    pdf
    83 KB
    Description
    2D CAD drawing for D222N D322N . Includes dimensions, wiring diagrams, terminal lug data, knockout details, voltage ratings, sccr and horsepower hp ratings. DWG DXF DWF and PDF.
    Size zip
    Size 2.6 MB
    Date 2/2/17
    Files in document
    dwg
    361.2 KB
    dwf
    35.8 KB
    dxf
    2.1 MB
    pdf
    83 KB
    Description
    2D CAD drawing for D222N D322N . Includes dimensions, wiring diagrams, terminal lug data, knockout details, voltage ratings, sccr and horsepower hp ratings. DWG DXF DWF and PDF.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 211.5 KB
    Date 2/14/19
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800A /1200A Heavy Duty Safety Switch Installation: Square D (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    Size pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Size pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    D222NCP_ROHS_DECLARATION
    Description
    D222NCP_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    D222NCP_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    D222NCP_REACH_DECLARATION
    Description
    D222NCP_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    D222NCP_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /