USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all General Duty Safety Switches
Schneider Eletric D325N Picture

D325N

Green premium brand logo Product Logo
Schneider Eletric D325N Picture
D325N
Green premium brand logo Product Logo

SWITCH FUSIBLE GD 240V 400A 3P NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    3,113.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    400 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1
    Disconnect Type
    Fusible disconnect switch
    Factory Installed Neutral
    Neutral (factory installed)
    Short Circuit Current Rating
    100 kA maximum depending on fuse H, K, J or R
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    General duty
    Voltage Rating
    240 V AC
    Wire Size
    AWG 1/0...600 kcmil aluminium/copper
    2 x AWG 1/0...2 x 300 kcmil aluminium/copper
    Complementary
    width
    631.95 mm (24.88 in)
    height
    1146.05 mm (45.12 in)
    depth
    225.55 mm (8.88 in)
    tightening torque
    38.41 N.m (340 lbf.in) AWG 1/0...750 kcmil)
    38.41 N.m (340 lbf.in) 2 x AWG 1/0...2 x 300 kcmil)
    Ordering and shipping details
    Category
    00007 - D & DU SW, NEMA1, 400-600A
    Discount Schedule
    DE1A
    GTIN
    00785901461555
    Package weight(Lbs)
    52.16 kg (115 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English12
    • Chinese2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: General Duty Safety Switches, 400A, Visible Blade, NEMA Type 1 General Purpose (Version 1.2)
    Files in document
    dwf
    248.4 KB
    dwg
    123 KB
    dxf
    253.2 KB
    pdf
    62.4 KB
    Description
    2D CAD drawing for D225N D325N DU325. Includes dimensions, wiring diagrams, terminal lug data, knockout details, voltage ratings and horsepower ratings. DWG DXF DWF and PDF.
    Size zip
    Size 686.9 KB
    Date 5/15/00
    Files in document
    dwf
    248.4 KB
    dwg
    123 KB
    dxf
    253.2 KB
    pdf
    62.4 KB
    Description
    2D CAD drawing for D225N D325N DU325. Includes dimensions, wiring diagrams, terminal lug data, knockout details, voltage ratings and horsepower ratings. DWG DXF DWF and PDF.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.8 KB
    Date 11/13/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Version 09)
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    Size pdf
    Size 932.9 KB
    Date 3/1/17
    Description
    w9137830401a55 w91378304 w9137830401 w9137830401a55 w9137830401a55-10 W913783040211A09 W913783040211 W9137830402
    30 A General Duty Safety Switches (Version 1.0)
    Description
    This bulletin includes preparation, installation, grounding, and energizing instructions for 30 A general duty safety switches.
    Size pdf
    Size 1.6 MB
    Date 5/23/11
    Description
    This bulletin includes preparation, installation, grounding, and energizing instructions for 30 A general duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    Description
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    Description
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    Description
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SWITCH FUSIBLE GD 240V 400A 3P NEMA1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /