USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all General Duty Safety Switches
Schneider Eletric D325NT Picture

D325NT

Green premium brand logo Product Logo
Schneider Eletric D325NT Picture
D325NT
Green premium brand logo Product Logo

SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,994.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    400 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1
    Disconnect Type
    Fusible disconnect switch
    Factory Installed Neutral
    Neutral (factory installed)
    Short Circuit Current Rating
    100 kA T
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    General duty
    Voltage Rating
    240 V AC
    Wire Size
    AWG 1/0...600 kcmil aluminium/copper
    2 x AWG 1/0...2 x 300 kcmil aluminium/copper
    Complementary
    width
    631.95 mm (24.88 in)
    height
    1146.05 mm (45.12 in)
    depth
    225.55 mm (8.88 in)
    tightening torque
    38.41 N.m (340 lbf.in) AWG 1/0...750 kcmil)
    38.41 N.m (340 lbf.in) 2 x AWG 1/0...2 x 300 kcmil)
    Ordering and shipping details
    Category
    00059 - MISC G/D SWITCHES
    Discount Schedule
    DE1A
    GTIN
    00785901003649
    Package weight(Lbs)
    50.35 kg (111 lb(US))
    Returnability
    No
    Country of origin
    CA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 552.7 KB
    Date 3/13/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    Description
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    Description
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    Description
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SW FUSIBLE GD 240V 400A 3P NEMA1 CLASS T
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /