USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys T Motor Management System
Schneider Eletric DA1TT140 Picture

DA1TT140

Green premium brand logo
Schneider Eletric DA1TT140 Picture
DA1TT140
Green premium brand logo

PTC thermistor probe DA1-T - triple probe - 140°C

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    5.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    DA1
    product or component type
    Thermistor probe
    device short name
    DA1TT
    accessory / separate part category
    Protection accessory
    quantity per set
    Set of 10
    ambient air temperature for operation
    284 °F (140 °C)
    Complementary
    [Ui] rated insulation voltage
    2500 V
    [Ue] rated operational voltage
    <= 2.5 V
    resistance
    250 Ohm per probe 25 °C
    insulation
    Reinforced
    cable length
    3.28 ft (1 m) between probe and motor terminal plate
    9.84 in (250 mm) between probes
    net weight
    0.02 lb(US) (0.01 kg)
    Environment
    standards
    IEC 60034-11 Mark A
    Ordering and shipping details
    Category
    22339 - THERMISTER RELAY (LT3)
    Discount Schedule
    I11
    GTIN
    00785901531876
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B12 - Controleurs de moteurs (Version 4.0)
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    Size pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 379 KB
    Date 3/15/05
    Size pdf
    Size 561.9 KB
    Date 3/15/05
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 168.8 KB
    Date 9/10/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DA1TT140_ROHS_DECLARATION
    Description
    DA1TT140_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    DA1TT140_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DA1TT140_REACH_DECLARATION
    Description
    DA1TT140_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    DA1TT140_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    DA1TT140_ROHS_CHINA_DECLARATION
    Description
    DA1TT140_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    DA1TT140_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /