USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XC standard
Schneider Eletric DE9RA12121 Picture
Discontinued

DE9RA12121

Schneider Eletric DE9RA12121 Picture
Discontinued
DE9RA12121

Nipple for Limit switch - adapter Pg 13.5 to 1/2 NPT for XCRA/B/E/F

Show more characteristics
DE9RA12121DE9RA12121  has not been replaced. Please contact your customer care center for more information.
  • Price*
    20.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Adaptor
    accessory / separate part designation
    1/2" NPT conduit adaptor
    product compatibility
    XCSPA.
    XCSTA.
    XCSTE.
    accessory / separate part destination
    Plastic guard switch
    sale per indivisible quantity
    10
    Complementary
    net weight
    0.11 lb(US) (0.048 kg)
    Ordering and shipping details
    Category
    22621-IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901444503
    Package weight(Lbs)
    0.10 lb(US) (0.045 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Nipple for Limit switch - adapter Pg 13.5 to 1/2 NPT for XCRA/B/E/F
    Description
    Nipple for Limit switch - adapter Pg 13.5 to 1/2 NPT for XCRA/B/E/F
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Nipple for Limit switch - adapter Pg 13.5 to 1/2 NPT for XCRA/B/E/F
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /