Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric DE9RA14341 Picture

DE9RA14341

Schneider Eletric DE9RA14341 Picture
DE9RA14341

NIPPLE CM14 3/4" NPT

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 26.20 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XPE
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Adaptor
    accessory / separate part designation
    ISO M20 adaptor
    sale per indivisible quantity
    5
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901444534
    Package weight(Lbs)
    0.06 kg (0.14 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DE9RA14341 : NIPPLE CM14 3/4" NPT
    Description
    NIPPLE CM14 3/4" NPT
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    NIPPLE CM14 3/4" NPT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DE9RA14341 : NIPPLE CM14 3/4" NPT
    Description
    NIPPLE CM14 3/4" NPT
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    NIPPLE CM14 3/4" NPT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /