USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys DF and LS1
Schneider Eletric DF221NV Picture

DF221NV

Schneider Eletric DF221NV Picture
DF221NV

Fuse carrier TeSys DF, 1P+N 125A, fuse size 22x58 mm, blown fuse indicator

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    93.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DF22
    device composition
    tubular link locked in Neutral pole
    product compatibility
    DF2FA fuse cartridge
    DF2FN fuse cartridge
    poles description
    1P + N
    fuse size
    22 x 58 mm
    fuse type
    , aM
    , gG
    control type
    Toggle
    local signalling
    Blown fuse indication
    [Ue] rated operational voltage
    690 V AC
    690 V DC
    [Ie] rated operational current
    125 A
    [Ui] rated insulation voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ipk] rated peak withstand current
    19 kA with tubular links IEC 60269-1
    short-circuit withstand
    120 kA 400 V IEC 60947-3
    120 kA 500 V IEC 60947-3
    80 kA 690 V IEC 60947-3
    Complementary
    standards
    EN/IEC 60947-3
    EN/IEC 60269-2
    UL 4248-1
    CSA C22.2 No 4248-1
    product certifications
    IEC
    UL recognized
    CSA
    EAC
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical +/- 23°)
    connections - terminals
    screw clamp terminals 1 0.00…0.05 in² (2.5…35 mm²)rigid
    screw clamp terminals 2 0.00…0.04 in² (2.5…25 mm²)rigid
    screw clamp terminals 1 0.00…0.05 in² (2.5…35 mm²)flexible with or without
    screw clamp terminals 2 0.00…0.04 in² (2.5…25 mm²)flexible with or without
    tightening torque
    35.40 lbf.in (4 N.m)
    height
    5.02 in (127.5 mm)
    width
    2.76 in (70 mm)
    depth
    3.01 in (76.5 mm)
    net weight
    1.01 lb(US) (0.459 kg)
    quantity per set
    Set of 3
    Environment
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    ambient air temperature for operation
    -4…140 °F (-20…60 °C) with derating above 20°C
    IP degree of protection
    IP20 IEC 60529
    protective treatment
    TH
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    compatibility code
    DF22
    Ordering and shipping details
    Category
    21714 - DF FUSEHOLDERS
    Discount Schedule
    CP1
    GTIN
    03389118233416
    Package weight(Lbs)
    0.46 kg (1.01 lb(US))
    Returnability
    No
    Country of origin
    TN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Chinese4
    • French7
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B4 fuse carriers TeSys DF,LS, GK (Version 6.0)
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    Size pdf
    Size 2.1 MB
    Date 5/15/19
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B4 - Porte-fusibles (Version 4.0)
    Description
    Présentation des gammes de porte-fusibles TeSys DF, LS et GK
    Size pdf
    Size 3.2 MB
    Date 6/11/19
    Description
    Présentation des gammes de porte-fusibles TeSys DF, LS et GK
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for DF221NV: Fuse carrier TeSys DF, 1P+N 125A, fuse size 22x58 mm, blown fuse indicator (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for DF221NV: Fuse carrier TeSys DF, 1P+N 125A, fuse size 22x58 mm, blown fuse indicator (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 851.2 KB
    Date 3/25/14
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.9 MB
    Date 12/2/15
    Files in document
    pdf
    1.4 MB
    pdf
    508.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF221NV_ROHS_CHINA_DECLARATION
    Description
    DF221NV_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    DF221NV_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.3 KB
    Date 7/5/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 12/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF221NV_ROHS_DECLARATION
    Description
    DF221NV_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    DF221NV_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF221NV_REACH_DECLARATION
    Description
    DF221NV_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    DF221NV_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    TeSys® DF Fuseholders (Version 1.0)
    Description
    For protection of low voltage equipment against potentially damaging short circuits, fuses are a simple and effective solution to reduce risk of equipment damage. TeSys® DF Fuseholders by Schneider Electric provide the flexibility to integrate Class CC fuses into your applications.
    Size pdf
    Size 518 KB
    Date 12/1/15
    Description
    For protection of low voltage equipment against potentially damaging short circuits, fuses are a simple and effective solution to reduce risk of equipment damage. TeSys® DF Fuseholders by Schneider Electric provide the flexibility to integrate Class CC fuses into your applications.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /