USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys DF and LS1
Schneider Eletric DF22AP Picture

DF22AP

Schneider Eletric DF22AP Picture
DF22AP

TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys fuse-disconnector
    range
    TeSys
    device short name
    DF22
    product or component type
    Assembly kit
    accessory / separate part category
    Mounting accessory
    product compatibility
    DF22
    fuse size
    22 x 58 mm
    Complementary
    range compatibility
    TeSys DF DF22 assembly kit
    mounting location
    Side
    provided equipment
    1 pin
    3 clips
    net weight
    0.01 lb(US) (0.003 kg)
    quantity per set
    Set of 10
    Ordering and shipping details
    Category
    21714 - DF FUSEHOLDERS
    Discount Schedule
    CP1
    GTIN
    03389119407830
    Package weight(Lbs)
    0.03 kg (0.06 lb(US))
    Returnability
    No
    Country of origin
    TN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B4 fuse carriers TeSys DF,LS, GK (Version 6.0)
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    Size pdf
    Size 2.1 MB
    Date 5/15/19
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B4 - Porte-fusibles (Version 4.0)
    Description
    Présentation des gammes de porte-fusibles TeSys DF, LS et GK
    Size pdf
    Size 3.2 MB
    Date 6/11/19
    Description
    Présentation des gammes de porte-fusibles TeSys DF, LS et GK
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 3.9 MB
    Date 12/2/15
    Files in document
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 12/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    Description
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    Description
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    Description
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys fuse-disconnector - assembly kit for DF22 - 1 pin 3 clips
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /