Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys DF and LS1
Schneider Eletric DF2BN0100 Picture

DF2BN0100

Schneider Eletric DF2BN0100 Picture
DF2BN0100

NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 7.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    400 V AC
    Line Rated Current
    1 A 400 V
    fuse size
    8.5 x 31.5 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    fuse curve
    GG
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    03389110499308
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2BN0100 : NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2BN0100 : NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2BN0100 : NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 8.5 mm x 31.5 mm, fuse type gG, 400 VAC, 1 A, without striker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /