Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF and LS1
Schneider Eletric DF2CN16 Picture

DF2CN16

Green premium brand logo
Schneider Eletric DF2CN16 Picture
DF2CN16
Green premium brand logo

NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 7.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    500 V AC
    Line Rated Current
    16 A 500 V
    fuse size
    10 x 38 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    fuse curve
    GG
    net weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901513124
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01 lb(US) (0.00 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    0.51 in (1.3 cm)
    Package 1 width
    2.13 in (5.4 cm)
    Package 1 Length
    3.15 in (8 cm)
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    2.82 oz (80 g)
    Package 2 Height
    0.51 in (1.3 cm)
    Package 2 width
    2.13 in (5.4 cm)
    Package 2 Length
    3.15 in (8 cm)
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    720
    Package 3 Weight
    12.82 lb(US) (5.816 kg)
    Package 3 Height
    5.91 in (15 cm)
    Package 3 width
    5.91 in (15 cm)
    Package 3 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 10.7 MB
    Date 4/8/16
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CN16 : NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CN16 : NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CN16 : NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type gG, 500VAC, 16 A, without striker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.