USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys DF and LS1
Schneider Eletric DF2EA12 Picture

DF2EA12

Green premium brand logo
Schneider Eletric DF2EA12 Picture
DF2EA12
Green premium brand logo

NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    11.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    500 V AC
    fuse size
    14 x 51 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    Line Rated Current
    12 A 500 V
    fuse curve
    AM
    net weight
    0.04 lb(US) (0.02 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901222842
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    TN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 194.5 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 500 VAC, 12 A, without striker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /