Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF and LS1
Schneider Eletric DF2FA125 Picture

DF2FA125

Green premium brand logo
Schneider Eletric DF2FA125 Picture
DF2FA125
Green premium brand logo

NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 400 VAC, 125 A, without striker

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 18.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    400 V AC
    fuse size
    22 x 58 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    Line Rated Current
    125 A 400 V
    fuse curve
    AM
    net weight
    0.10 lb(US) (0.045 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    03389110502879
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01 lb(US) (0.00 kg)
    Returnability
    No
    Country of origin
    TN
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    0.94 in (2.4 cm)
    Package 1 width
    4.45 in (11.3 cm)
    Package 1 Length
    4.72 in (12 cm)
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    18.87 oz (535 g)
    Package 2 Height
    0.94 in (2.4 cm)
    Package 2 width
    4.45 in (11.3 cm)
    Package 2 Length
    4.72 in (12 cm)
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    120
    Package 3 Weight
    14.58 lb(US) (6.612 kg)
    Package 3 Height
    5.91 in (15 cm)
    Package 3 width
    5.91 in (15 cm)
    Package 3 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 10.7 MB
    Date 4/8/16
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FA125 : DF2FA125_ROHS_CHINA_DECLARATION
    Description
    DF2FA125_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    DF2FA125_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FA125 : DF2FA125_ROHS_DECLARATION
    Description
    DF2FA125_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    DF2FA125_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FA125 : DF2FA125_REACH_DECLARATION
    Description
    DF2FA125_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    DF2FA125_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.