Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys DF and LS1
Schneider Eletric DF82 Picture

DF82

Schneider Eletric DF82 Picture
DF82

Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 20.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DF8
    product compatibility
    DF2BA fuse cartridge
    DF2BN fuse cartridge
    poles description
    2P
    fuse size
    8.3 x 32 mm
    fuse type
    , gG
    , aM
    control type
    Toggle padlockable
    utilisation category
    AC-20B IEC 60947-3
    [Ue] rated operational voltage
    400 V AC
    [Ie] rated operational current
    25 A
    [Ui] rated insulation voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    6 kV
    overvoltage category
    III
    short-circuit withstand
    20 kA 400 V IEC 60947-3
    power dissipation in W
    3 W maximum power dissipation by fuse
    Complementary
    standards
    EN/IEC 60947-3
    EN/IEC 60269-2
    product certifications
    IEC
    EAC
    DNV-GL
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical +/- 23°)
    connections - terminals
    screw clamp terminals 1 0.00…0.02 in² (1…16 mm²)rigid
    screw clamp terminals 2 0.00…0.01 in² (1…6 mm²)rigid
    screw clamp terminals 1 0.00…0.02 in² (1…16 mm²)flexible with or without
    screw clamp terminals 2 0.00…0.01 in² (1…6 mm²)flexible with or without
    tightening torque
    17.70 lbf.in (2 N.m) PZ2
    17.70 lbf.in (2 N.m) flat Ø 5.5 mm
    height
    3.13 in (79.5 mm)
    width
    1.38 in (35 mm)
    depth
    2.40 in (61 mm)
    net weight
    0.19 lb(US) (0.085 kg)
    quantity per set
    Set of 6
    Environment
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C) with derating above 20°C
    operating altitude
    0...6561.68 ft (0...2000 m) without derating
    IP degree of protection
    IP20
    pollution degree
    3
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    compatibility code
    DF8
    Ordering and shipping details
    Category
    21714 - DF FUSEHOLDERS
    Discount Schedule
    CP1
    GTIN
    00785901274995
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 908.4 KB
    Date 2/7/19
    Files in document
    prp.document.label.format dwg
    Size 634.2 KB
    Date 2/7/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF82 : Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    Description
    Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 276.3 KB
    Date 7/5/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF82 : Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    Description
    Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF82 : Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    Description
    Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Fuse carrier TeSys DF, 2P 25A, fuse size 8.5x32 mm
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 518 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /