Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerLogic Energy Meters
Schneider Eletric EMB1032 Picture

EMB1032

Product Logo
Schneider Eletric EMB1032 Picture
EMB1032
Product Logo

Square D - PowerLogic Energy Meter, Basic 300A, 0.90"X1.90" ID, 1CT

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 684.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic ENERGY METER
    product or component type
    Energy meter
    device application
    Energy monitoring
    Complementary
    type of measurement
    Energy consumption
    Power
    Peak demand power
    Reactive power
    Power factor
    Voltage
    Current
    measurement accuracy
    +/- 1 %
    measurement voltage
    120 V AC between phase and neutral
    240 V AC between phases
    [Us] rated supply voltage
    120 V AC - 25...10 %
    network frequency
    50 Hz
    60 Hz
    Line Rated Current
    300 A
    display type
    Backlit LCD
    display size
    1.2 x 3.8 inch
    information displayed
    Energy consumption
    Power
    Power maximum)
    Reactive power
    Power factor
    Voltage
    Current
    sampling rate
    1280 Hz
    provided equipment
    1 x current transformer
    CT size
    0.90 x 1.90 inch
    standards
    ANSI C12.1
    product certifications
    UL UL 3111-1
    CUL
    width
    7.60 in (193 mm)
    depth
    Meter 2.99 in (76 mm)
    height
    8.31 in (211 mm)
    Environment
    isolation voltage
    , 2500 V
    relative humidity
    0…95 % non-condensing
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    09779 - POWERLOGIC ENERGY METER
    Discount Schedule
    PL1
    Package weight(Lbs)
    2.72 kg (6 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 04: Power Monitoring and Control (Version 1.0)
    Description
    Digest Catalog Section 4 - (Digest 178) provides selection information for PowerLogic monitoring software, power quality meters, power and energy meters, data loggers, and ethernet gateways. Information for PowerLogic engineering services and support services. Replaces Digest 177 section 4; 0100CT1501_SEC-04
    Size pdf
    Size 1.8 MB
    Date 1/10/20
    Description
    Digest Catalog Section 4 - (Digest 178) provides selection information for PowerLogic monitoring software, power quality meters, power and energy meters, data loggers, and ethernet gateways. Information for PowerLogic engineering services and support services. Replaces Digest 177 section 4; 0100CT1501_SEC-04
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 372.9 KB
    Date 1/1/04
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMB1032 : Square D - PowerLogic Energy Meter, Basic 300A, 0.90"X1.90" ID, 1CT
    Description
    Square D - PowerLogic Energy Meter, Basic 300A, 0.90"X1.90" ID, 1CT
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Square D - PowerLogic Energy Meter, Basic 300A, 0.90"X1.90" ID, 1CT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMB1032 : Square D - PowerLogic Energy Meter, Basic 300A, 0.90"X1.90" ID, 1CT
    Description
    Square D - PowerLogic Energy Meter, Basic 300A, 0.90"X1.90" ID, 1CT
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Square D - PowerLogic Energy Meter, Basic 300A, 0.90"X1.90" ID, 1CT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /