Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Low Voltage Distribution Transformers, Three Phase
Schneider Eletric EX112T3HCU Picture

EX112T3HCU

Green premium brand logo Product Logo
Schneider Eletric EX112T3HCU Picture
EX112T3HCU
Green premium brand logo Product Logo

DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 9,251.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D
    product or component type
    DOE 2016 energy efficient transformer
    device application
    Low voltage electrical distribution
    Complementary
    Phase
    3 phase
    rated operational power in VA
    112.5 kVA
    network frequency
    60 Hz
    type of cooling
    Natural convection
    primary voltage
    480 V delta
    number of tap-offs
    2 2.5 % FCAN
    4 2.5 % FCBN
    secondary voltage
    208Y/120 V
    Coil Material
    Copper
    Basic IMP level (BIL)
    10 kV
    Temperature Rating
    150 °C
    220 °C insulated
    DOE Efficiency
    98.94 % at 35 % load factor , 167 °F (75.0 °C)
    Sound Level
    44 dB
    6 dB NEMA ST-20
    %IZ
    4.20 %
    %IX
    0.0353 %
    X/R Ratio
    1.57
    Let Through Current
    7.5 kA
    Transformer Losses
    167.0 no load (core loss)
    2534.0 load loss (coil loss)
    Transformer BTU/HR
    808.087025868368 16.6 %
    1110.22570325 25 %
    2731.4196709999997 50 %
    5433.409617249999 75 %
    9216.195542 100 %
    height
    45.98 in (1168 mm)
    depth
    24.02 in (610 mm)
    width
    31.30 in (795 mm)
    net weight
    1025.00 lb(US) (464.93 kg)
    mounting support
    Floor
    Floor, with 7400FMB
    Ceiling, with 7400CMB21K
    degree of protection
    UL type 1
    UL type 2, with 7400DS21K
    UL type 3R, with 7400WS21K
    electrical connection
    4 Hole Nema Pad primary 0.44 in (11.1 mm)
    4 Hole Nema Pad secondary 0.44 in (11.1 mm)
    6 Hole Nema Pad sec - XO 0.44 in (11.1 mm)
    Environment
    ambient air temperature for operation
    104 °F (40 °C)
    average ambient air temperature for operation
    30 °C
    standards
    UL 1561
    CSA C22.2 No 47
    NEMA ST-20
    Ordering and shipping details
    Category
    16250 - 3PH EX/2016 15-150KVA LVGP XFMR
    Discount Schedule
    PE2X
    GTIN
    00785901465744
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D EX Low Voltage Distribution Transformers Catalog (Version 2.0)
    Description
    This catalog includes DOE compliance, product features, electrical data, dimensional drawings, and accessories for Square D brand EX Low Voltage Distribution Transformers.
    prp.document.label.format pdf
    Size 2.3 MB
    Date 8/15/16
    Description
    This catalog includes DOE compliance, product features, electrical data, dimensional drawings, and accessories for Square D brand EX Low Voltage Distribution Transformers.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Dry-Type Transformers (1000V and Below) Installation and User Guide (Version 03)
    Description
    This instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.
    prp.document.label.format pdf
    Size 13.2 MB
    Date 7/31/18
    Description
    This instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Aluminum vs. Copper: Conductors in Low Voltage Dry Type Transformers (Version 1.0)
    Description
    The purpose of this Product Data Bulletin is to discuss some common concerns regarding the choice between these two winding materials.
    prp.document.label.format pdf
    Size 26.5 KB
    Date 9/1/96
    Description
    The purpose of this Product Data Bulletin is to discuss some common concerns regarding the choice between these two winding materials.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.2 MB
    Date 7/26/18
    Files in document
    dwf
    38.7 KB
    dwg
    148.5 KB
    dxf
    964.2 KB
    pdf
    91.9 KB
    Description
    2D CAD DRAWING FOR: EX112T3HCU
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 83.3 KB
    Date 11/25/15
    prp.document.label.format pdf
    Size 83.8 KB
    Date 11/25/15
    prp.document.label.format pdf
    Size 81.9 KB
    Date 11/25/15
    prp.document.label.format pdf
    Size 84.6 KB
    Date 11/25/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EX112T3HCU : DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    Description
    DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EX112T3HCU : DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    Description
    DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    DOE 2016 Energy Efficient EX Transformers (Copper) (Version 1.0)
    Description
    DOE 2016 Energy Efficient EX Transformers (Copper)
    prp.document.label.format pdf
    Size 425.1 KB
    Date 11/21/16
    Description
    DOE 2016 Energy Efficient EX Transformers (Copper)
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EX112T3HCU : DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    Description
    DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 480 Delta-208Y/120, CU, 150°C Rise-220C INS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /