Schneider Electric USA Website

Welcome to our website.

Select your location

View all   EZ Meter-Pak Meter Centers
Schneider Eletric EZM11200TBU Picture

EZM11200TBU

Product Logo
Schneider Eletric EZM11200TBU Picture
EZM11200TBU
Product Logo

EZ Meter Pak, main lugs terminal box, UG, 1200 A, single phase 3W, 120/240 VAC

Show more characteristics
  • 3,725.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    EZ meter-pak
    product or component type
    Meter center main unit
    main type
    Main Lugs
    Included Items
    Box
    Complementary
    main rated current
    1200 A
    bus rated current
    1200 A
    material
    Aluminium/copper busbar
    enclosure material
    Steel
    [Ue] rated operational voltage
    120/240 V AC
    device mounting
    Surface
    Number of Phases
    1 phase in
    1 phase out
    service feed location
    UG
    electrical connection
    Lugs 1 AWG 6...300 kcmil aluminium/copper) ground
    Studs 3line
    Studs 3neutral
    wiring configuration
    3-wire
    height
    1135.63 mm (44.71 in)
    width
    842.26 mm (33.16 in)
    depth
    282.45 mm (11.12 in)
    Environment
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00020-EZ METER-PAK
    Discount Schedule
    DE4
    GTIN
    00785901262411
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 992.2 KB
    Date 4/27/09
    Files in document
    dxf
    658.9 KB
    pdf
    58.8 KB
    dwg
    225 KB
    dwf
    49.5 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 340.1 KB
    Date 1/1/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 76.2 KB
    Date 5/27/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZM11200TBU : EZ Meter Pak, main lugs terminal box, UG, 1200 A, single phase 3W, 120/240 VAC
    Description
    EZ Meter Pak, main lugs terminal box, UG, 1200 A, single phase 3W, 120/240 VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    EZ Meter Pak, main lugs terminal box, UG, 1200 A, single phase 3W, 120/240 VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /