USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all EZ Meter-Pak Meter Centers
Schneider Eletric EZM1400CB Picture

EZM1400CB

Product Logo
Schneider Eletric EZM1400CB Picture
EZM1400CB
Product Logo

EZ meter, center main unit, 400 A, 1 PH, 3 wire, main breaker, N3R, busbar, Al

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    6,180.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EZ meter-pak
    product or component type
    Meter center main unit
    main type
    Main Circuit Breaker
    Included Items
    Closing plate
    Circuit breaker2P 400 A 65 kA
    Complementary
    main rated current
    400 A
    bus rated current
    400 A
    material
    Aluminium busbar
    enclosure material
    Steel
    [Ue] rated operational voltage
    120/240 V AC
    device mounting
    Surface
    Number of Phases
    1 phase in
    1 phase out
    service feed location
    UG
    OH
    electrical connection
    Lugs 1 AWG 6...300 kcmil aluminium/copper) ground
    Lugs 1 AWG 1...600 kcmil aluminium/copper) line
    Lugs 2 AWG 1...250 kcmil aluminium/copper) line
    Lugs 1 AWG 1...600 kcmil aluminium/copper) neutral
    Lugs 2 AWG 1...250 kcmil aluminium/copper) neutral
    wiring configuration
    3-wire
    height
    1370.84 mm (53.97 in)
    width
    473.96 mm (18.66 in)
    depth
    292.10 mm (11.50 in)
    Environment
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00020 - EZ METER-PAK
    Discount Schedule
    DE4
    GTIN
    00785901304630
    Package weight(Lbs)
    42.64 kg (94 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Size pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.8 MB
    Date 12/1/17
    Files in document
    dwf
    50.2 KB
    dwg
    426.3 KB
    dxf
    2.2 MB
    pdf
    115.2 KB
    Description
    2D CAD DRAWING FOR: EZM1400CB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 340.1 KB
    Date 1/1/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.8 KB
    Date 6/15/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 314.7 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZM1400CB_ROHS_DECLARATION
    Description
    EZM1400CB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    EZM1400CB_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /