Schneider Electric USA Website

Welcome to our website.

Select your location

View all   EZ Meter-Pak Meter Centers
Schneider Eletric EZM1400FS Picture

EZM1400FS

Product Logo
Schneider Eletric EZM1400FS Picture
EZM1400FS
Product Logo

METERING EZM MAIN SWITCH 400A 1 PHASE

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 3,989.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    EZ meter-pak
    product or component type
    Meter center main unit
    main type
    Main Fusible Switch
    Included Items
    Closing plate
    Main switch2P 400 A
    Complementary
    main rated current
    400 A
    bus rated current
    800 A
    material
    Aluminium busbar
    enclosure material
    Steel
    [Ue] rated operational voltage
    120/240 V AC
    device mounting
    Surface
    Number of Phases
    1 phase in
    1 phase out
    service feed location
    OH
    UG
    electrical connection
    Lugs 1 AWG 6...300 kcmil aluminium/copper) ground
    Lugs 1 AWG 1...600 kcmil aluminium/copper) line
    Lugs 2 AWG 1...250 kcmil aluminium/copper) line
    Lugs 1 AWG 1...600 kcmil aluminium/copper) neutral
    Lugs 2 AWG 1...250 kcmil aluminium/copper) neutral
    wiring configuration
    3-wire
    height
    53.97 in (1370.84 mm)
    width
    18.66 in (473.96 mm)
    depth
    11.50 in (292.10 mm)
    Environment
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00020 - EZ METER-PAK
    Discount Schedule
    DE4
    GTIN
    00785901304777
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.8 MB
    Date 12/1/17
    Files in document
    dwf
    52.9 KB
    dwg
    436.5 KB
    dxf
    2.2 MB
    pdf
    120.4 KB
    Description
    2D CAD DRAWING FOR: EZM1400FS
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 340.1 KB
    Date 1/1/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZM1400FS : EZM1400FS_ROHS_DECLARATION
    Description
    EZM1400FS_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    EZM1400FS_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /