USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric FA321001021 Picture

FA321001021

Green premium brand logo Product Logo
Schneider Eletric FA321001021 Picture
FA321001021
Green premium brand logo Product Logo

FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 3P, SHUNT TRIP

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,842.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

FA321001021 is replaced by:
Product
Qty
BDA36100
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    A
    Options
    Shunt trip 120/208/240 V AC
    Complementary
    Line Rated Current
    100 A
    Number of Poles
    3P
    Interrupt Rating
    10 kA 240 V AC
    5 kA 250 V DC
    [Ue] rated operational voltage
    240 V AC
    mounting mode
    I-Line
    electrical connection
    Lugs load
    I-Line connection line
    Wire Gauge
    AWG 14...AWG 4 copper)1
    AWG 12...AWG 4 aluminium)1
    Terminal Type
    AL50FA
    magnetic hold current
    900 A
    magnetic tripping current
    1700 A
    phase connection
    ABC
    height
    162.56 mm (6.4 in)
    width
    114.30 mm (4.5 in)
    depth
    104.90 mm (4.13 in)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01000 - FA 240V BREAKER & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901821700
    Package weight(Lbs)
    2.96 kg (6.53 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Legacy FA, KA, QB, LA, MA, NA Circuit Breakers Catalog (Version 1.0)
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    Size pdf
    Size 15 MB
    Date 11/15/15
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    I-Line™ Plug-on Connections (Version 1.0)
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    Size pdf
    Size 869.3 KB
    Date 12/1/10
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    FA, FC, FH, SFA and SFH Circuit Breakers (Version 1)
    Description
    This bulletin contains installation, operation, and troubleshooting instructions for FA, FC, FH, SFA and SFH Circuit Breakers.
    Size pdf
    Size 527.5 KB
    Date 3/1/04
    Description
    This bulletin contains installation, operation, and troubleshooting instructions for FA, FC, FH, SFA and SFH Circuit Breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 3P, SHUNT TRIP
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 3P, SHUNT TRIP
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 3P, SHUNT TRIP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 3P, SHUNT TRIP
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 3P, SHUNT TRIP
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 3P, SHUNT TRIP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /