USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric FAB22070AC Picture

FAB22070AC

Green premium brand logo Product Logo
Schneider Eletric FAB22070AC Picture
FAB22070AC
Green premium brand logo Product Logo

FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 70A, 2P, 2Ph

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    888.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

FAB22070AC is replaced by:
Product
Qty
BDA260702
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    A
    Complementary
    Line Rated Current
    70 A
    Number of Poles
    2P
    Interrupt Rating
    10 kA 250 V DC
    25 kA 240 V AC
    14 kA 600 V AC
    18 kA 480 V AC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    mounting mode
    Bolt-on
    electrical connection
    I-Line connection line
    Bolted connection load
    Wire Gauge
    AWG 14...AWG 1/0 copper)1
    AWG 12...AWG 1/0 aluminium)1
    Terminal Type
    AL100FA
    magnetic hold current
    800 A
    magnetic tripping current
    1450 A
    phase connection
    AC
    height
    162.56 mm (6.4 in)
    width
    76.20 mm (3 in)
    depth
    104.90 mm (4.13 in)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01000 - FA 240V BREAKER & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901430872
    Package weight(Lbs)
    2.02 kg (4.45 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 70A, 2P, 2Ph
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 70A, 2P, 2Ph
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 70A, 2P, 2Ph
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 70A, 2P, 2Ph
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 70A, 2P, 2Ph
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 70A, 2P, 2Ph
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /