USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Power Distribution Panelboards
Schneider Eletric FAH2TC Picture

FAH2TC

Green premium brand logo Product Logo
Schneider Eletric FAH2TC Picture
FAH2TC
Green premium brand logo Product Logo

Shielding Kit, I-Line, circuit breaker, FA

Show more characteristics
  • Price*
    400.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    I-Line
    Product or Component Type
    Shielding kit
    Circuit Breaker Type
    FH
    FA
    Complementary
    Product Destination
    Circuit breaker OFF end
    Ordering and shipping details
    Category
    00016-I-LINE PB RTA
    Discount Schedule
    PE1A
    GTIN
    00785901165491
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Termination Covers (Version 03)
    Description
    This instruction bulletin identifies and outlines the installation of termination covers.
    Size pdf
    Size 1.6 MB
    Date 5/31/12
    Description
    This instruction bulletin identifies and outlines the installation of termination covers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Shielding Kit, I-Line, circuit breaker, FA
    Description
    Shielding Kit, I-Line, circuit breaker, FA
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Shielding Kit, I-Line, circuit breaker, FA
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 511 KB
    Date 3/12/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Shielding Kit, I-Line, circuit breaker, FA
    Description
    Shielding Kit, I-Line, circuit breaker, FA
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Shielding Kit, I-Line, circuit breaker, FA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Shielding Kit, I-Line, circuit breaker, FA
    Description
    Shielding Kit, I-Line, circuit breaker, FA
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Shielding Kit, I-Line, circuit breaker, FA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /