USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric FCE200520B200 Picture

FCE200520B200

Schneider Eletric FCE200520B200 Picture
FCE200520B200

servo motor SHS 071 1,4Nm,no brake,6k RPM

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,434.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SHS
    encoder type
    Absolute multiturn SinCos Hiperface
    Complementary
    maximum mechanical speed
    8000 rpm
    [Us] rated supply voltage
    400 V
    Phase
    Three phase
    continuous stall current
    2.9 A
    continuous stall torque
    17.70 lbf.in (2 N.m) LXM62
    17.70 lbf.in (2 N.m) LXM52
    continuous power
    880 W
    peak stall torque
    67.27 lbf.in (7.6 N.m) LXM62
    67.27 lbf.in (7.6 N.m) LXM52
    nominal output power
    880 W LXM62
    880 W LXM52
    nominal torque
    12.39 lbf.in (1.4 N.m) LXM62
    12.39 lbf.in (1.4 N.m) LXM52
    nominal speed
    6000 rpm LXM62
    6000 rpm LXM52
    maximum current Irms
    11.8 A LXM62
    11.8 A LXM52
    maximum permanent current
    2.2 A
    product compatibility
    LXM62 400 V, three phase
    LXM52 400 V, three phase
    switching frequency
    8 kHz
    shaft end
    Smooth shaft
    shaft diameter
    0.43 in (11 mm)
    shaft length
    0.91 in (23 mm)
    key width
    0.16 in (4 mm)
    speed feedback resolution
    128 periods
    holding brake
    Without
    holding torque
    17.70 lbf.in (2 N.m)
    mounting support
    Flange
    motor flange size
    2.80 in (71 mm)
    electrical connection
    Cable with stripped end
    back emf constant
    0.68 V/krpm 68 °F (20 °C)
    number of motor poles
    48
    rotor inertia
    0.41 kg.cm²
    stator resistance
    4.2 Ohm
    stator inductance
    19 mH
    maximum radial force Fr
    390 N 6000 rpm
    maximum axial force Fa
    80 N
    type of cooling
    Natural convection
    length
    8.53 in (216.7 mm)
    centring collar diameter
    2.36 in (60 mm)
    centring collar depth
    0.10 in (2.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.24 in (6 mm)
    circle diameter of the mounting holes
    2.80 in (71 mm)
    net weight
    14.11 lb(US) (6.4 kg)
    Environment
    IP degree of protection
    Motor IP69K EN/IEC 60034-5
    Motor IP67 EN/IEC 60034-5
    Ordering and shipping details
    Category
    18359 - PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    GTIN
    03606485403700
    Package weight(Lbs)
    6.40 kg (14.1 lb(US))
    Returnability
    No
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for FCE200520B200: servo motor SHS 071 1,4Nm,no brake,6k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for FCE200520B200: servo motor SHS 071 1,4Nm,no brake,6k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 191.8 KB
    Date 4/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /