USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric FCE300005A100 Picture
Discontinued

FCE300005A100

Schneider Eletric FCE300005A100 Picture
Discontinued
FCE300005A100

M258LD42DT - HIGH SPEED MODBUS COMM

Show more characteristics
FCE300005A100FCE300005A100  has not been replaced. Please contact your customer care center for more information.
  • Price*
    3,000.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22532-M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901146896
    Package weight(Lbs)
    33.60 oz (952.544 g)
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.8 KB
    Date 11/30/00
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /