USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric FCE308030A200 Picture

FCE308030A200

Schneider Eletric FCE308030A200 Picture
FCE308030A200

Hybrid cable for Stainless LXM52-SC005_16mm, 3 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    145.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Hybrid cable
    Complementary
    range compatibility
    Lexium 52
    product compatibility
    SHS servo motor
    LXM 52 servo drive
    type of cable
    Shielded motor cable
    connector type
    3 plug-in
    1 RJ45
    material
    Plastic
    accessory / separate part destination
    Holding brake
    Servo motor
    cable length
    9.84 ft (3 m)
    net weight
    2.37 lb(US) (1.074 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606481246202
    Package weight(Lbs)
    1.09 kg (2.4 lb(US))
    Returnability
    No
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /