USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILD & Motors
Schneider Eletric FCE312030A200 Picture

FCE312030A200

Schneider Eletric FCE312030A200 Picture
FCE312030A200

Power cable M17 from detached servo drive to 40mm motor with S915 3,0 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    205.46 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62 ILD
    product compatibility
    SH3 servo motor
    LXM 62 ILD servo drive
    type of cable
    Shielded motor cable
    connector type
    1 M17
    1 S915
    material
    Metal
    accessory / separate part destination
    Holding brake
    Servo motor
    cable length
    9.84 ft (3 m)
    net weight
    1.66 lb(US) (0.754 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485460598
    Package weight(Lbs)
    0.73 kg (1.6 lb(US))
    Returnability
    No
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /