USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 ILD & Motors
Schneider Eletric FCE322020A200 Picture

FCE322020A200

Schneider Eletric FCE322020A200 Picture
FCE322020A200

Power cable M17 from detached servo drive to asynch. motor with open end 2,0 m

Show more characteristics
  • Price*
    108.65 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62 ILD
    product compatibility
    LXM 62 ILD servo drive
    SH3 motor asynchronous motor
    type of cable
    Shielded motor cable
    connector type
    1 M17
    1 without connector
    material
    Metal
    accessory / separate part destination
    Servo motor
    Holding brake
    cable length
    6.56 ft (2 m)
    net weight
    0.99 lb(US) (0.451 kg)
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485460758
    Package weight(Lbs)
    0.99 lb(US) (0.450 kg)
    Returnability
    No
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /