USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric FGA160301 Picture

FGA160301

Product Logo
Schneider Eletric FGA160301 Picture
FGA160301
Product Logo

MINIATURE CIRCUIT BREAKER 347V 30A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    855.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00932 - FD, FG , FJ BREAKERS (OBS)
    Discount Schedule
    DE2
    GTIN
    00785901000655
    Package weight(Lbs)
    1.12 kg (2.48 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /