USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all OsiSense XM
Schneider Eletric FSG2J21CP Picture

FSG2J21CP

Green premium brand logo Product Logo
Schneider Eletric FSG2J21CP Picture
FSG2J21CP
Green premium brand logo Product Logo

PRESSURE SWITCH 575VAC 1HP F WITH OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    20.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    FSG
    fluid connection type
    G 1/4 (female) ISO 228
    controlled fluid
    Fresh water 32…158 °F (0…70 °C))
    Sea water 32…158 °F (0…70 °C))
    cable entry
    2 cable entries with grommet
    contacts type and composition
    2 NC snap action
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    Line Rated Current
    10 A 250 V AC EN 60730-1
    electrical connection
    Screw-clamp terminals 1 x 1...2 x 2 mm²
    short-circuit protection
    20 A cartridge fuse gG
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    electrical circuit type
    Power circuit
    Complementary
    materials in contact with fluid
    Zinc plated steel
    Nylon 6/6
    Nitrile
    enclosure material
    PS
    operating position
    Any position
    motor power kW
    0.75 kW 1 hp 110 V AC, 1 phase
    1.1 kW 1.5 hp 110 V AC, 3 phase
    1.5 kW 2 hp 230 V AC, 1 phase
    1.5 kW 2 hp 400 V AC, 1 phase
    2.2 kW 3 hp 230 V AC, 3 phase
    2.2 kW 3 hp 400 V AC, 3 phase
    adjustable range of switching point on falling pressure
    4.35…49.31 psi (0.3…3.4 bar)
    adjustable range of switching point on rising pressure
    20.31…66.72 psi (1.4…4.6 bar)
    possible differential minimum at low setting
    14.50 psi (1 bar)
    possible differential minimum at high setting
    17.40 psi (1.2 bar)
    possible differential maximum at low setting
    30.46 psi (2.1 bar)
    possible differential maximum at high setting
    33.36 psi (2.3 bar)
    maximum permissible accidental pressure
    116.03 psi (8 bar)
    maximum permissible pressure - per cycle
    83.40 psi (5.75 bar)
    destruction pressure
    290.08 psi (20 bar)
    pressure actuator
    Diaphragm
    electrical durability
    100000 cycles 10 cyc/mn
    mechanical durability
    1000000 cycles
    terminal block type
    4 terminals
    possible differential minimum at middle setting
    15.95 psi (1.1 bar)
    possible differential maximum at middle setting
    31.91 psi (2.2 bar)
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    500 V EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    net weight
    0.75 lb(US) (0.34 kg)
    repeat accuracy
    2 %
    terminals description ISO n°1
    (3-4)NC
    (1-2)NC
    depth
    4.02 in (102 mm)
    height
    3.78 in (96 mm)
    width
    2.83 in (72 mm)
    Environment
    standards
    EN/IEC 60730
    CE
    ambient air temperature for operation
    32…113 °F (0…45 °C)
    ambient air temperature for storage
    -22…176 °F (-30…80 °C)
    protective treatment
    TC
    electrical shock protection class
    Class I IEC 536
    IP degree of protection
    IP20 EN/IEC 60529
    Ordering and shipping details
    Category
    01313 - PRESSURE 'PUMP' SWITCHES
    Discount Schedule
    CPP
    GTIN
    00047569807855
    Package weight(Lbs)
    0.41 kg (0.9 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Retail and Residential Products Catalog (Version 1.0)
    Description
    Square D Residential Retail Products Catalog contains current product offers of QO, Homeline, EV Chargers, metering devices, Wiser Thermostat, pumps, whole home surge protection, and much more.
    Size pdf
    Size 7.6 MB
    Date 6/21/16
    Description
    Square D Residential Retail Products Catalog contains current product offers of QO, Homeline, EV Chargers, metering devices, Wiser Thermostat, pumps, whole home surge protection, and much more.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 143.9 KB
    Date 9/7/11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pumptrol™ Pressure Switch (Version 1)
    Description
    This document is an instruction card for Pumptrol™ pressure switches.
    Size pdf
    Size 156.1 KB
    Date 8/31/10
    Description
    This document is an instruction card for Pumptrol™ pressure switches.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 549.6 KB
    Date 1/9/19
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 575VAC 1HP F WITH OPTIONS
    Description
    PRESSURE SWITCH 575VAC 1HP F WITH OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PRESSURE SWITCH 575VAC 1HP F WITH OPTIONS
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 575VAC 1HP F WITH OPTIONS
    Description
    PRESSURE SWITCH 575VAC 1HP F WITH OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PRESSURE SWITCH 575VAC 1HP F WITH OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /