USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Individual Meter Sockets
Schneider Eletric FTL3100 Picture

FTL3100

Product Logo
Schneider Eletric FTL3100 Picture
FTL3100
Product Logo

PULLOUT,FUSIBLE 120/240V 100A 3P T-FUSES

Show more characteristics
  • Price*
    1,500.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse holder
    Complementary
    [Ue] rated operational voltage
    240/120 V delta AC
    208Y/120 V AC
    depth
    96.52 mm (3.8 in)
    device mounting
    Surface
    height
    167.89 mm (6.61 in)
    Phase
    3 phase
    number of poles
    3
    short-circuit protection
    100 kA
    product destination
    air conditioner
    width
    113.28 mm (4.46 in)
    wiring configuration
    4-wire
    3-wire
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00199-DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901040972
    Package weight(Lbs)
    4.50 lb(US) (2.041 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 05: Switchboards (Version 1.0)
    Description
    Section 5 of Supplemental Digest 178. This document contains selection information for Power-Style™ commercial multi-metering (CMM) switchboards and Speed-D switchboards.This document replaces Supplemental and Obsolescence Digest 177 Section 05, document number SD_0100CT1502_SEC-05
    Size pdf
    Size 383.3 KB
    Date 5/12/19
    Description
    Section 5 of Supplemental Digest 178. This document contains selection information for Power-Style™ commercial multi-metering (CMM) switchboards and Speed-D switchboards.This document replaces Supplemental and Obsolescence Digest 177 Section 05, document number SD_0100CT1502_SEC-05
    Sup. Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Section 1 of Supplemental Digest 178 provides selection information for Class T fusible pullouts and circuit breaker covers.This document replaces Supplemental and Obsolescence Digest 177 Section 01, document number SD_0100CT1502_SEC-01
    Size pdf
    Size 361 KB
    Date 5/12/19
    Description
    Section 1 of Supplemental Digest 178 provides selection information for Class T fusible pullouts and circuit breaker covers.This document replaces Supplemental and Obsolescence Digest 177 Section 01, document number SD_0100CT1502_SEC-01
    Square D Air Conditioning Disconnects Catalog (Version 1.0)
    Description
    This catalog provides product information, application, and dimensions for Air Conditioning Disconnects Molded Case Switches.
    Size pdf
    Size 2.1 MB
    Date 8/20/09
    Description
    This catalog provides product information, application, and dimensions for Air Conditioning Disconnects Molded Case Switches.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 702.3 KB
    Date 4/28/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FTL3100_ROHS_DECLARATION
    Description
    FTL3100_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    FTL3100_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /