USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Tesys GB2
Schneider Eletric GB2CB08 Picture

GB2CB08

Green premium brand logo
Schneider Eletric GB2CB08 Picture
GB2CB08
Green premium brand logo

TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    43.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GB2
    device short name
    GB2
    product or component type
    Circuit breaker
    device application
    Control
    poles description
    1P
    network type
    AC/DC
    utilisation category
    Category A IEC 60947-2
    DC-12 IEC 60947-5-1
    DC-13 IEC 60947-5-1
    network frequency
    50/60 Hz IEC 60947-2
    breaking capacity
    10 kA Icu 110 V AC 50/60 Hz IEC 60947-2
    3 kA Icu 230/240 V AC 50/60 Hz IEC 60947-2
    1.5 kA Icu 24 V DC IEC 60947-2
    1 kA Icu 48 V DC IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    50 % 110 V AC 50/60 Hz IEC 60947-2
    50 % 230/240 V AC 50/60 Hz IEC 60947-2
    trip unit technology
    Thermal-magnetic
    magnetic tripping current
    40 A
    Complementary
    mounting mode
    By clips
    mounting support
    Plate
    Rail
    mounting position
    Vertical
    Horizontal
    control type
    Toggle
    Line Rated Current
    3 A
    [Ue] rated operational voltage
    250 V AC 50/60 Hz IEC 60947-2
    277 V AC 60 Hz CSA C22.2 No 235
    277 V AC 60 Hz UL 1077
    48 V DC
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-2
    power dissipation per pole
    2 W
    mechanical durability
    8000 cycles
    electrical durability
    8000 cycles
    connections - terminals
    connector 1 0.00…0.01 in² (0.75…6 mm²)solid without cable end
    connector 2 0.00…0.01 in² (0.75…4 mm²)solid without cable end
    connector 1 0.00…0.01 in² (0.75…4 mm²)flexible with cable end
    connector 2 0.00…0.00 in² (0.75…2.5 mm²)flexible with cable end
    tightening torque
    10.62 lbf.in (1.2 N.m) connector
    mechanical robustness
    Shocks 22 Gn for 20 ms IEC 60068-2-27
    Vibrations 5 Gn, 5...110 Hz IEC 60068-2-6
    quantity per set
    Set of 6
    9 mm pitches
    2
    height
    2.91 in (74 mm)
    width
    0.59 in (15 mm)
    depth
    2.64 in (67 mm)
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    CSA C22.2 No 235
    UL 1077
    product certifications
    UL
    CSA
    protective treatment
    TC
    IP degree of protection
    IP20 IEC 60529
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    operating altitude
    9842.52 ft (3000 m)
    Ordering and shipping details
    Category
    22631 - TELE CIRCUIT BREAKER (GB2)
    Discount Schedule
    I
    GTIN
    00785901214625
    Package weight(Lbs)
    0.05 kg (0.12 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for GB2CB08: TeSys GB2 - thermal-magnetic circuit breaker - 1P - 3 A - Id = 40 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for GB2CB08: TeSys GB2 - thermal-magnetic circuit breaker - 1P - 3 A - Id = 40 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 352.7 KB
    Date 3/1/12
    Files in document
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    Description
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    Description
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    Description
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TeSys GB2 thermal magnetic circuit protector, 1 P, 3 A, Id = 40 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /