Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium SD3 & Motors
Schneider Eletric GBX040005K Picture

GBX040005K

Green premium brand logo
Schneider Eletric GBX040005K Picture
GBX040005K
Green premium brand logo

gearbox straight teeth GBX - Ø 40 mm - reduction 5:1 < 15 arc.min - 14 N.m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 390.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium 28
    Lexium SD3
    Lexium ILE
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    product compatibility
    BRS3
    ILE 2.60 in (66 mm), 1
    ILE 2.60 in (66 mm), 2
    BCH2 1.57 in (40 mm), 1
    BCH2 1.57 in (40 mm), 2
    gearbox external diameter
    1.57 in (40 mm)
    reduction ratio
    5:1
    Complementary
    maximum torsional backlash
    15 arc.min
    torsional rigidity
    1 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h 100 rpm 86 °F (30 °C)
    mounting position
    Any position
    efficiency
    96 %
    maximum radial force Fr
    160 N 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    160 N 100 rpm, during 30000 hour at 30°C
    moment of inertia
    0.022 kg.cm²
    continuous output torque
    123.91 lbf.in (14 N.m) 100 rpm 86 °F (30 °C)
    maximum output torque
    194.72 lbf.in (22 N.m) 100 rpm 86 °F (30 °C)
    Environment
    noise level
    55 dB 1 m, no-load
    IP degree of protection
    Shaft output IP54
    ambient temperature for operation
    -13…194 °F (-25…90 °C)
    Ordering and shipping details
    Category
    18283 - NEUGART GEARBOXES
    Discount Schedule
    PC53
    GTIN
    00785901077923
    Package weight(Lbs)
    0.37 kg (0.81 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Lexium™ Integrated Drives Motion Control (Version 1.0)
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
    Size pdf
    Size 6.9 MB
    Date 11/28/13
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for GBX040005K: gearbox straight teeth GBX - Ø 40 mm - reduction 5:1 < 15 arc.min - 14 N.m (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for GBX040005K: gearbox straight teeth GBX - Ø 40 mm - reduction 5:1 < 15 arc.min - 14 N.m (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GBX040005K : GBX040005K_ROHS_CHINA_DECLARATION
    Description
    GBX040005K_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    GBX040005K_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX040005K : GBX040005K_ROHS_DECLARATION
    Description
    GBX040005K_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    GBX040005K_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GBX040005K : GBX040005K_REACH_DECLARATION
    Description
    GBX040005K_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    GBX040005K_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    39

    26

    23

    2.5

    11.2

    3

    40

    26 h7

    10 h7

    M4 x 6

    34

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    1.54

    1.02

    0.90

    0.10

    0.44

    0.11

    1.57

    1.02 h7

    0.39 h7

    M4 x 0.23

    1.34


Compare products: /