USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 32 Servo Drives & Motors
Schneider Eletric GBX0400080551F Picture
Discontinued

GBX0400080551F

Schneider Eletric GBX0400080551F Picture
Discontinued
GBX0400080551F

gearbox with straight teeth GBX- Ø 40 mm- reduction 8:1- < 24arcmin- 6 N.m

Show more characteristics
GBX0400080551F  has not been replaced. Please contact your customer care center for more information.
  • Price*
    419.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium 32
    Lexium 15
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    gearbox external diameter
    1.57 in (40 mm)
    product compatibility
    BSH0551...
    reduction ratio
    8:1
    Complementary
    maximum torsional backlash
    24 arc.min
    torsional rigidity
    1 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h 100 rpm 86 °F (30 °C)
    efficiency
    96 %
    mounting position
    Any position
    maximum radial force Fr
    200 N 100 rpm, force applied at mid-distance from output shaft during 10000 hour at 30 °C
    160 N 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    200 N 100 rpm, during 10000 hour at 30°C
    160 N 100 rpm, during 30000 hour at 30°C
    moment of inertia
    0.00 lb.in² (0.017 g.cm²)
    continuous output torque
    53.10 lbf.in (6 N.m) 100 rpm 86 °F (30 °C)
    maximum output torque
    88.51 lbf.in (10 N.m) 100 rpm 86 °F (30 °C)
    Environment
    noise level
    55 dB 1 m, no-load
    IP degree of protection
    Shaft output IP54
    ambient temperature for operation
    -13…194 °F (-25…90 °C)
    Ordering and shipping details
    Category
    18305-MOTION CONTROL CONNECTORS & ACCESS
    Discount Schedule
    PC51
    GTIN
    03389118344013
    Package weight(Lbs)
    0.88 lb(US) (0.400 kg)
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /