USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AD020 Picture
Discontinued

GS1AD020

Green premium brand logo
Schneider Eletric GS1AD020 Picture
Discontinued
GS1AD020
Green premium brand logo

TeSys GS - NFPA 79 internal handle kit for 10mm shaft

Show more characteristics
GS1AD020GS1AD020  has not been replaced. Please contact your customer care center for more information.
  • Price*
    87.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Rotary handle
    Complementary
    range compatibility
    TeSys GS switch
    type of operating handle
    External frontal
    Ordering and shipping details
    Category
    22640-IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901512271
    Package weight(Lbs)
    1.48 lb(US) (0.672 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    DOOR OPEN LOCK T1 or T2 (Version 1.0)
    Files in document
    stp
    418.3 KB
    pdf
    406.4 KB
    Size zip
    Size 824.7 KB
    Date 7/17/18
    Files in document
    stp
    418.3 KB
    pdf
    406.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AD020_ROHS_CHINA_DECLARATION
    Description
    GS1AD020_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GS1AD020_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AD020_ROHS_DECLARATION
    Description
    GS1AD020_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GS1AD020_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AD020_REACH_DECLARATION
    Description
    GS1AD020_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GS1AD020_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /