USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AE5 Picture
Discontinued

GS1AE5

Schneider Eletric GS1AE5 Picture
Discontinued
GS1AE5

TeSys GS - shaft extension - side mounted - 600…1250 A

Show more characteristics
GS1AE5  has not been replaced. Please contact your customer care center for more information.
  • Price*
    21.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Shaft extension
    device short name
    GS1AE
    accessory / separate part category
    Locking accessory
    product compatibility
    GS
    Complementary
    switch rated current
    630 A
    600 A
    1250 A
    800 A
    type of operating handle
    External
    mounting location
    Side
    length
    7.87 in (200 mm)
    shaft cross section
    15 x 15 mm
    net weight
    1.10 lb(US) (0.5 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    00785901675594
    Package weight(Lbs)
    0.87 lb(US) (0.395 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4 MB
    Date 4/10/06
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 6/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /