USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AE81 Picture

GS1AE81

Green premium brand logo
Schneider Eletric GS1AE81 Picture
GS1AE81
Green premium brand logo

TeSys GS - shaft extension front - 400 mm - 30 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    23.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Shaft extension
    device short name
    GS1AE
    accessory / separate part category
    Locking accessory
    product compatibility
    GS
    Complementary
    switch rated current
    30 A
    32 A
    type of operating handle
    External
    mounting location
    Side
    Front
    length
    15.75 in (400 mm)
    shaft cross section
    5 x 5 mm
    net weight
    0.53 lb(US) (0.24 kg)
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901243946
    Package weight(Lbs)
    0.13 kg (0.28 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 272.3 KB
    Date 10/29/18
    Files in document
    stp
    87.5 KB
    pdf
    184.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - shaft extension front - 400 mm - 30 A
    Description
    TeSys GS - shaft extension front - 400 mm - 30 A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TeSys GS - shaft extension front - 400 mm - 30 A
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - shaft extension front - 400 mm - 30 A
    Description
    TeSys GS - shaft extension front - 400 mm - 30 A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TeSys GS - shaft extension front - 400 mm - 30 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - shaft extension front - 400 mm - 30 A
    Description
    TeSys GS - shaft extension front - 400 mm - 30 A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TeSys GS - shaft extension front - 400 mm - 30 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /