USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AF43 Picture
Discontinued

GS1AF43

Schneider Eletric GS1AF43 Picture
Discontinued
GS1AF43

TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A

Show more characteristics
GS1AF43GS1AF43  has not been replaced. Please contact your customer care center for more information.
  • Price*
    480.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AF
    product or component type
    Auxiliary contact
    contact application
    Blown fuse signalling
    contacts type and composition
    1 C/O
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    16 A 104 °F (40 °C)
    [Ie] rated operational current
    12 A 24 V DC-13
    2 A 48 V DC-13
    3 A 400 V AC-15
    4 A 230 V AC-15
    0.4 A 220 V DC-13
    0.6 A 110 V DC-13
    Complementary
    range compatibility
    TeSys GS fuse-switch disconnector
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-15
    product compatibility
    GS
    poles description
    3P
    switch rated current
    250 A
    400 A
    fuse type
    DIN
    NFC
    fuse size
    2
    1
    net weight
    0.08 lb(US) (0.038 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110563344
    Package weight(Lbs)
    0.08 lb(US) (0.038 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French5
    • Russian3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 333.1 KB
    Date 7/17/18
    Files in document
    stp
    142 KB
    pdf
    191.1 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator (Version 2.0)
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    Size pdf
    Size 1.2 MB
    Date 6/3/19
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    Size pdf
    Size 5.5 MB
    Date 4/10/06
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GS - blown fuse signalling contact - 1st C/O - 3 poles - 250A/400A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /