USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AF73 Picture
Discontinued

GS1AF73

Schneider Eletric GS1AF73 Picture
Discontinued
GS1AF73

auxiliary blown fuse signalling contact - TeSys GS - 1st C/O - 3 poles - 1250 A

Show more characteristics
GS1AF73GS1AF73  has not been replaced. Please contact your customer care center for more information.
  • Price*
    684.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110563412
    Package weight(Lbs)
    0.18 lb(US) (0.082 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4 MB
    Date 4/10/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /