USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AH220 Picture

GS1AH220

Green premium brand logo
Schneider Eletric GS1AH220 Picture
GS1AH220
Green premium brand logo

TeSys GS - red external right side rotary handle - for switch disc 53...63 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    234.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AH
    product or component type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    Complementary
    type of operating handle
    External right side
    marking
    O-I
    rotary handle padlocking
    With
    product compatibility
    GS
    Switch rated current
    50 A
    63 A
    net weight
    0.71 lb(US) (0.32 kg)
    Environment
    standards
    IEC
    IP degree of protection
    IP65
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110560954
    Package weight(Lbs)
    0.27 kg (0.59 lb(US))
    Returnability
    No
    Country of origin
    TN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    rotary handle front GS1 (Version 1.0)
    Files in document
    stp
    172.8 KB
    pdf
    316.9 KB
    Size zip
    Size 489.7 KB
    Date 7/17/18
    Files in document
    stp
    172.8 KB
    pdf
    316.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 4/10/06
    Size pdf
    Size 4.7 MB
    Date 4/10/06
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AH220_ROHS_DECLARATION
    Description
    GS1AH220_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    GS1AH220_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AH220_REACH_DECLARATION
    Description
    GS1AH220_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    GS1AH220_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AH220_ROHS_CHINA_DECLARATION
    Description
    GS1AH220_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    GS1AH220_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /