USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AH240 Picture
Discontinued

GS1AH240

Schneider Eletric GS1AH240 Picture
Discontinued
GS1AH240

TeSys GS - red external right side rotary handle - for switch disc 100…400 A

Show more characteristics
GS1AH240GS1AH240  has not been replaced. Please contact your customer care center for more information.
  • Price*
    246.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AH
    product or component type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    Complementary
    type of operating handle
    External right side
    marking
    O-I
    rotary handle padlocking
    Lockable in O position
    product compatibility
    GS
    Switch rated current
    200 A
    315 A
    100 A
    250 A
    125 A
    160 A
    400 A
    Environment
    standards
    IEC
    IP degree of protection
    IP65
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110561098
    Package weight(Lbs)
    0.50 lb(US) (0.226 kg)
    Returnability
    No
    Country of origin
    TN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 4/10/06
    Size pdf
    Size 3.4 MB
    Date 4/10/06
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - red external right side rotary handle - for switch disc 100…400 A
    Description
    TeSys GS - red external right side rotary handle - for switch disc 100…400 A
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TeSys GS - red external right side rotary handle - for switch disc 100…400 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /