USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AM1 Picture

GS1AM1

Schneider Eletric GS1AM1 Picture
GS1AM1

TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    106.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AM
    product or component type
    Auxiliary contact
    contact application
    O and I position signalling
    contacts type and composition
    1 C/O
    contact operation
    Early-break
    [Ith] conventional free air thermal current
    16 A 104 °F (40 °C)
    [Ie] rated operational current
    12 A 24 V DC-13
    2 A 440 V AC-15
    2 A 48 V DC-13
    3 A 400/415 V AC-15
    4 A 230 V AC-15
    5 A 127 V AC-15
    0.4 A 220 V DC-13
    0.6 A 110 V DC-13
    Complementary
    mechanical durability
    1000000 cycles
    electrical durability
    30000 cycles AC-15
    product compatibility
    GS
    switch rated current
    400 A
    50 A
    63 A
    160 A
    100 A
    60 A
    250 A
    315 A
    125 A
    200 A
    fuse type
    NFC
    DIN
    BS
    type of operating handle
    Direct right side
    net weight
    0.05 lb(US) (0.023 kg)
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110563214
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Chinese6
    • French9
    • Russian6
    • Spanish6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 455.9 KB
    Date 7/17/18
    Files in document
    stp
    227.4 KB
    pdf
    228.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator (Version 2.0)
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    Size pdf
    Size 1.2 MB
    Date 6/3/19
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    Size pdf
    Size 703.4 KB
    Date 4/1/16
    Size pdf
    Size 5.5 MB
    Date 4/10/06
    Size pdf
    Size 4.7 MB
    Date 4/10/06
    Size pdf
    Size 3.4 MB
    Date 4/10/06
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AM1_ROHS_DECLARATION
    Description
    GS1AM1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS1AM1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AM1_REACH_DECLARATION
    Description
    GS1AM1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS1AM1_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AM1_ROHS_CHINA_DECLARATION
    Description
    GS1AM1_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS1AM1_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /