USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AM110 Picture

GS1AM110

Schneider Eletric GS1AM110 Picture
GS1AM110

TeSys GS - auxiliary early-break contact - 1 N/O - 32 A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    14.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AM
    product or component type
    Auxiliary contact
    contact application
    O, I and test position signalling
    contacts type and composition
    1 NO
    contact operation
    Early-break
    [Ith] conventional free air thermal current
    16 A 104 °F (40 °C)
    [Ie] rated operational current
    3 A 240 V AC-15
    6 A 120 V AC-15
    1.5 A 480 V AC-15
    1.8 A 400 V AC-15
    2.8 A 24 V DC-13
    0.15 A 400 V DC-13
    0.27 A 250 V DC-13
    0.55 A 125 V DC-13
    1.4 A 48 V DC-13
    Complementary
    range compatibility
    TeSys GS GS1 DD fuse-switch disconnector
    mechanical durability
    5000000 cycles
    electrical durability
    1000000 cycles AC-15
    product compatibility
    GS1
    switch rated current
    50 A
    100 A
    250 A
    32 A
    60 A
    125 A
    600 A
    315 A
    630 A
    200 A
    1250 A
    160 A
    400 A
    63 A
    800 A
    fuse type
    DIN
    BS
    NFC
    type of operating handle
    External left side
    External frontal
    External right side
    net weight
    0.03 lb(US) (0.015 kg)
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901367741
    Package weight(Lbs)
    0.01 kg (0.03 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 369.3 KB
    Date 7/17/18
    Files in document
    stp
    179.8 KB
    pdf
    189.4 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    Description
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    Description
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    Description
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /