USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AN11 Picture

GS1AN11

Schneider Eletric GS1AN11 Picture
GS1AN11

TeSys GS - auxiliary contact - 1 NC+1 NO - front/right hand side - 50...1250 A

Show more characteristics
  • Price*
    78.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AN
    product or component type
    Auxiliary contact
    contact application
    O and I position signalling
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    20 A 104 °F (40 °C)
    [Ie] rated operational current
    1 A 220 V DC-13
    10 A 230 V AC-15
    12 A 127 V AC-15
    4 A 48 V DC-13
    6 A 440 V AC-15
    8 A 400/415 V AC-15
    1.2 A 110 V DC-13
    Complementary
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-15
    product compatibility
    GS
    switch rated current
    1250 A
    160 A
    400 A
    50 A
    63 A
    800 A
    250 A
    315 A
    600 A
    125 A
    100 A
    60 A
    200 A
    630 A
    fuse type
    NFC
    DIN
    BS
    type of operating handle
    Direct frontal
    Direct right side
    External right side
    External frontal
    net weight
    0.29 lb(US) (0.132 kg)
    Ordering and shipping details
    Category
    22640-IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901367772
    Package weight(Lbs)
    4.51 oz (128.000 g)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English13
    • French8
    • Russian5
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary contact (Version 1.0)
    Files in document
    stp
    304.7 KB
    pdf
    208.7 KB
    Size zip
    Size 513.4 KB
    Date 7/17/18
    Files in document
    stp
    304.7 KB
    pdf
    208.7 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    GS1AN11 / GS1AN22 / GS1ANT11 / GS1ANT22 - Front or right side auxiliary contacts with or without test position (Version 2.0)
    Description
    GS1AN11 / GS1AN22 / GS1ANT11 / GS1ANT22 - Front or right side auxiliary contacts with or without test position
    Size pdf
    Size 651 KB
    Date 6/3/19
    Description
    GS1AN11 / GS1AN22 / GS1ANT11 / GS1ANT22 - Front or right side auxiliary contacts with or without test position
    Size pdf
    Size 5.5 MB
    Date 4/10/06
    Size pdf
    Size 3.4 MB
    Date 4/10/06
    Size pdf
    Size 4.7 MB
    Date 4/10/06
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AN11_ROHS_DECLARATION
    Description
    GS1AN11_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS1AN11_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AN11_REACH_DECLARATION
    Description
    GS1AN11_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS1AN11_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AN11_ROHS_CHINA_DECLARATION
    Description
    GS1AN11_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS1AN11_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /