USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AP53 Picture
Discontinued

GS1AP53

Schneider Eletric GS1AP53 Picture
Discontinued
GS1AP53

TeSys GS - terminal shrouds - 3 poles - 400 A

Show more characteristics
GS1AP53GS1AP53  has not been replaced. Please contact your customer care center for more information.
  • Price*
    202.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    GS1AP
    product or component type
    Terminal shroud
    accessory / separate part category
    Protection accessory
    Complementary
    range compatibility
    TeSys GS switch
    poles description
    3P
    switch rated current
    400 A
    Environment
    standards
    IEC
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110563443
    Package weight(Lbs)
    0.42 lb(US) (0.190 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.9 MB
    Date 4/10/06
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - terminal shrouds - 3 poles - 400 A
    Description
    TeSys GS - terminal shrouds - 3 poles - 400 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GS - terminal shrouds - 3 poles - 400 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /