USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AP73 Picture
Discontinued

GS1AP73

Schneider Eletric GS1AP73 Picture
Discontinued
GS1AP73

TeSys GS - terminal cover - 3 poles - 800 A

Show more characteristics
GS1AP73GS1AP73  has not been replaced. Please contact your customer care center for more information.
  • Price*
    284.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Terminal cover
    device short name
    GS1AP
    accessory / separate part category
    Protection accessory
    product compatibility
    GS
    Complementary
    poles description
    3P
    net weight
    0.88 lb(US) (0.4 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110563481
    Package weight(Lbs)
    0.86 lb(US) (0.391 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.9 MB
    Date 4/10/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /