Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric GS1AW506 Picture

GS1AW506

Schneider Eletric GS1AW506 Picture
GS1AW506

DISCONNECT SWITCH DISTRIBUTION LUGS 400A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 244.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901043300
    Package weight(Lbs)
    0.78 kg (1.72 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW506 : DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    Description
    DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW506 : DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    Description
    DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AW506 : DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    Description
    DISCONNECT SWITCH DISTRIBUTION LUGS 400A
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    DISCONNECT SWITCH DISTRIBUTION LUGS 400A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /