USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1GD4 Picture
Discontinued

GS1GD4

Schneider Eletric GS1GD4 Picture
Discontinued
GS1GD4

TeSys GS - switch-disconnector fuse - 4 P - 63 A - DIN 000

Show more characteristics
GS1GD4GS1GD4  has not been replaced. Please contact your customer care center for more information.
  • Price*
    984.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GS
    device short name
    GS1G
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    4t
    contacts type and composition
    4 NO
    [Ith] conventional free air thermal current
    63 A 104 °F (40 °C)
    [Ie] rated operational current
    40 A 440 V 2 poles in series per phase DC-23A
    40 A 440 V 2 poles in series per phase DC-23B
    63 A 400 V AC-23A
    63 A 400 V AC-23B
    63 A 500 V AC-23A
    63 A 500 V AC-23B
    63 A 690 V AC-23A
    63 A 690 V AC-23B
    fuse type
    DIN
    fuse size
    000
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    type of operating handle
    Direct right side
    mounting support
    Plate
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    rated operational power in W
    33 kW 400 V
    45 kW 500 V
    55 kW 690 V
    making capacity
    630 A 400 V AC-23B
    [Icm] rated short-circuit making capacity
    100 kA 400 V with protection by gG fuses
    breaking capacity
    500 A 400 V AC-23B)
    short-circuit withstand
    10.6 kA
    mechanical durability
    10000 cycles
    electrical durability
    1500 cycles AC-23A
    1500 cycles AC-23B
    300 cycles DC-23A
    300 cycles DC-23B
    connections - terminals
    Power circuit lugs-ring terminals 0.02…0.04 in² (10…25 mm²) flexible
    tightening torque
    Power circuit 28.32 lbf.in (3.2 N.m) lugs-ring terminals
    Environment
    standards
    IEC 60947-3
    product certifications
    CE
    protective treatment
    TH
    IP degree of protection
    IP20 IEC 60529 with terminal cover)
    ambient air temperature for operation
    -4…158 °F (-20…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    fire resistance
    1562 °F (850 °C) fuse cover IEC 60695-2-1
    1760 °F (960 °C) body IEC 60695-2-1
    height
    4.65 in (118 mm)
    width
    6.50 in (165 mm)
    depth
    4.59 in (116.5 mm)
    net weight
    2.87 lb(US) (1.3 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110253917
    Package weight(Lbs)
    3.31 lb(US) (1.500 kg)
    Returnability
    No
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French7
    • Russian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    CAD
    Format
    Size
    Date
    Add to My Documents
    GS1GD4 complete product (Version 1.0)
    Files in document
    dwg
    244.8 KB
    dwf
    30.3 KB
    dxf
    785.8 KB
    wmf
    55.8 KB
    Size zip
    Size 1.1 MB
    Date 1/1/00
    Files in document
    dwg
    244.8 KB
    dwf
    30.3 KB
    dxf
    785.8 KB
    wmf
    55.8 KB
    Size zip
    Size 882.8 KB
    Date 10/29/18
    Files in document
    stp
    650.3 KB
    pdf
    232.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator (Version 2.0)
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    Size pdf
    Size 1.2 MB
    Date 6/3/19
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1GD4_ROHS_CHINA_DECLARATION
    Description
    GS1GD4_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    GS1GD4_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 332.8 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1GD4_ROHS_DECLARATION
    Description
    GS1GD4_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    GS1GD4_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1GD4_REACH_DECLARATION
    Description
    GS1GD4_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    GS1GD4_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /