USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1JBR3 Picture
Discontinued

GS1JBR3

Schneider Eletric GS1JBR3 Picture
Discontinued
GS1JBR3

switch-disconnector fuse body GS1 3 poles - BS - 100 A

Show more characteristics
GS1JBR3GS1JBR3  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,060.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys GS
    device short name
    GS1 J
    fuse type
    BS
    fuse size
    Ø 31 mm
    product or component type
    Fuse switch disconnector body
    poles description
    3P
    network type
    DC
    AC
    type of operating handle
    Right side
    [Ith] conventional free air thermal current
    100 A 104 °F (40 °C)
    Complementary
    network frequency
    50/60 Hz
    mounting support
    Plate
    Rail
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    short-circuit withstand
    80 kA
    [Ie] rated operational current
    100 A 400 V AC-23A
    100 A 400 V AC-23B
    100 A 440 V 2 poles in series per phase DC-23A
    100 A 440 V 2 poles in series per phase DC-23B
    100 A 500 V AC-23A
    100 A 500 V AC-23B
    100 A 690 V with terminal cover AC-23A
    100 A 690 V with terminal cover AC-23B
    rated operational power in W
    51 kW 400 V AC-23A)
    51 kW 400 V AC-23B)
    63 kW 500 V AC-23A)
    63 kW 500 V AC-23B)
    90 kW 690 V AC-23A)
    90 kW 690 V AC-23B)
    making capacity
    1000 A 400 V AC-23B
    [Icm] rated short-circuit making capacity
    100 kA 400 V with protection by BS fuses
    100 kA rating of associated fuses
    breaking capacity
    800 A 400 V AC-23B)
    mechanical durability
    10000 cycles
    electrical durability
    1500 cycles AC-23A
    1500 cycles AC-23B
    300 cycles DC-23A
    300 cycles DC-23B
    connections - terminals
    Power circuit bars
    Power circuit screw terminals 0.04…0.15 in² (25…95 mm²) flexible
    tightening torque
    Control circuit 106.21 lbf.in (12 N.m) screw terminals
    Power circuit 106.21 lbf.in (12 N.m) bars
    height
    6.38 in (162 mm)
    width
    5.83 in (148 mm)
    depth
    4.19 in (106.5 mm)
    net weight
    3.31 lb(US) (1.5 kg)
    Environment
    standards
    IEC 60947-3
    IEC 60269-1
    IEC 60269-2
    product certifications
    LOVAG
    ASEFA
    LROS (Lloyds register of shipping)
    protective treatment
    TH
    IP degree of protection
    IP20 IEC 60529 with terminal cover)
    ambient air temperature for operation
    -4…158 °F (-20…70 °C)
    fire resistance
    1760 °F (960 °C) body IEC 60695-2-1
    1562 °F (850 °C) fuse cover IEC 60695-2-1
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110254846
    Package weight(Lbs)
    3.70 lb(US) (1.679 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.4 MB
    Date 4/10/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /