USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1KKG4 Picture
Discontinued

GS1KKG4

Schneider Eletric GS1KKG4 Picture
Discontinued
GS1KKG4

switch-disconnector fuse body GS1 - TeSys GS - 4 poles - DIN - 125 A

Show more characteristics
GS1KKG4GS1KKG4  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,714.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    GS1 K
    fuse type
    DIN
    fuse size
    T00
    product or component type
    Fuse switch disconnector body
    poles description
    4P
    network type
    AC
    DC
    type of operating handle
    External left side
    [Ith] conventional free air thermal current
    125 A 104 °F (40 °C)
    Complementary
    network frequency
    50/60 Hz
    mounting support
    Plate
    Rail
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    100 A 440 V 2 poles in series per phase DC-23A
    100 A 440 V 2 poles in series per phase DC-23B
    100 A 690 V with terminal cover AC-23A
    100 A 690 V with terminal cover AC-23B
    125 A 400 V AC-23A
    125 A 400 V AC-23B
    125 A 500 V AC-23A
    125 A 500 V AC-23B
    rated operational power in W
    690 V AC-23A)
    690 V AC-23B)
    400 V AC-23A)
    400 V AC-23B)
    500 V AC-23A)
    500 V AC-23B)
    making capacity
    1250 A 400 V AC-23B
    [Icm] rated short-circuit making capacity
    100 kA 400 V with protection by gG (gI) fuses
    125 kA rating of associated fuses
    breaking capacity
    1000 A 400 V AC-23B)
    mechanical durability
    10000 cycles
    electrical durability
    1000 cycles AC-23A
    1000 cycles AC-23B
    connections - terminals
    Power circuit bars
    Power circuit screw terminals 0.05…0.15 in² (35…95 mm²) flexible
    tightening torque
    Power circuit 106.21 lbf.in (12 N.m) bars
    Power circuit 106.21 lbf.in (12 N.m) screw terminals
    net weight
    4.41 lb(US) (2 kg)
    Environment
    standards
    IEC 60947-3
    IEC 60269-1
    IEC 60269-2
    product certifications
    LROS (Lloyds register of shipping)
    LOVAG
    ASEFA
    protective treatment
    TH
    IP degree of protection
    IP20 IEC 60529 with terminal cover)
    fire resistance
    1562 °F (850 °C) fuse cover IEC 60695-2-1
    1760 °F (960 °C) body IEC 60695-2-1
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110559514
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /