USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS2AD030N Picture

GS2AD030N

Green premium brand logo
Schneider Eletric GS2AD030N Picture
GS2AD030N
Green premium brand logo

TeSys GS - NFPA 79 handle switch shaft - 60…200 A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    87.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Shaft
    accessory / separate part category
    Protection accessory
    Complementary
    range compatibility
    TeSys GS switch
    Line Rated Current
    60…200 A
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901994695
    Package weight(Lbs)
    0.83 kg (1.83 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 931.7 KB
    Date 10/29/18
    Files in document
    stp
    481.2 KB
    pdf
    450.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NFPA 79 Kit GS2AD030N for GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3N, GS2MU3N and GS2MLU3N switches, instruction bulletin (Version 03)
    Description
    Instruction Bulletin for NFPA 79 Kit GS2AD030N for GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3N, GS2MU3N and GS2MLU3N switches
    Size pdf
    Size 5.8 MB
    Date 10/31/17
    Description
    Instruction Bulletin for NFPA 79 Kit GS2AD030N for GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3N, GS2MU3N and GS2MLU3N switches
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AD030N_ROHS_DECLARATION
    Description
    GS2AD030N_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS2AD030N_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AD030N_REACH_DECLARATION
    Description
    GS2AD030N_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS2AD030N_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AD030N_ROHS_CHINA_DECLARATION
    Description
    GS2AD030N_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS2AD030N_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /